IESNA:LM-63-2002
[TEST]P1199355
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-827-U-RW
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8031
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
860.3 860.3 854.5 851.7 853.7 863.1 880.4 900.9 936.9 985.3
1041.5 1110 1184.2 1272.4 1379 1500.7 1627.9 1743.1 1835.3 1906.3
1957.5 1970.2 1902.6 1747.2 1529.4 1201 770.5 464.6 297.3 201.7
147.6 109.9 93.1 77.5 54.1 23.4 0
860.3 859.4 854.1 850.4 854.1 862.3 878.7 901.7 938.6 986.1
1046.8 1114.9 1189.5 1275.6 1383.9 1497.5 1626.2 1741.8 1833.7 1907.1
1960 1974.8 1911.6 1759.9 1544.6 1220.7 791.4 474 302.6 203.4
156.6 110.3 88.2 72.2 51.7 24.2 0
860.3 860.3 857.4 856.2 861.9 875.4 897.2 925.9 965.6 1016.5
1077.2 1145.7 1221.1 1307.6 1407.7 1524.5 1655.7 1781.6 1882.5 1959.6
2016.2 2042.4 1997.3 1859.9 1640.6 1335.5 912.3 533.9 338.3 212.8
171.8 131.2 87.7 65.2 49.2 24.6 0
860.3 861.1 861.1 862.7 874.2 895.1 926.3 963.6 1010.3 1064.9
1126.8 1194.9 1271.9 1358.5 1455.6 1567.2 1696.7 1827.1 1946.5 2038.7
2103.9 2145.3 2142 2049 1846.8 1577.4 1198.1 726.2 426.4 252.6
178.8 139.4 112.4 87.7 57.4 25.4 0
860.3 860.7 864 871.7 888.6 914.8 955 1001.3 1053.4 1110
1173.1 1242 1315.8 1399.1 1491.3 1596.7 1712.7 1846.4 1984.2 2104.7
2194.1 2251.5 2286.8 2279 2169.1 1937 1627.4 1189.5 672.5 380.5
216.1 154.2 116 79.1 45.1 18.9 0
860.3 860.7 868.9 884 905.8 936.5 980.4 1030 1086.2 1146.1
1207.6 1271.9 1342.1 1420 1508.5 1607.4 1719.3 1839 1971.9 2109.2
2233.9 2327.4 2388.9 2431.1 2446.7 2374.1 2151.9 1816.9 1325.7 753.2
376.4 200.5 125.1 76.7 38.5 13.5 0
860.3 862.7 875 895.9 922.6 956.2 996.4 1045.2 1098.5 1154.3
1211.3 1271.5 1336.3 1408.1 1488.4 1579.9 1678.7 1787.8 1903 2020.7
2140.8 2263 2370.4 2453.7 2512.3 2562.3 2577.9 2445.9 2118.7 1562.7
895.5 378.9 169.3 73.4 35.3 13.5 0
860.3 864 879.5 908.2 943.5 979.2 1018.1 1056.3 1094.4 1137.5
1185.8 1237.5 1295.7 1358.1 1429.4 1509.8 1602 1700 1808.3 1918.6
2031.7 2140.4 2250.7 2356.5 2459.4 2552.5 2643.1 2743.6 2762.4 2500.8
1757 980.8 338.7 137.8 64.4 18 0
860.3 866.4 885.3 918.1 957.4 994.3 1035.8 1069.8 1098.1 1127.2
1160.4 1200.2 1242.4 1291.6 1354.8 1426.9 1510.2 1606.5 1704.1 1811.6
1922.7 2028.1 2134.3 2240.5 2338 2425.8 2518.5 2626.7 2757.9 2839.9
2393.4 1486 532.2 169.3 71.3 18 0
860.3 866 886.5 921.4 960.7 1002.1 1045.6 1078.4 1104.6 1131.7
1161.6 1190.8 1224.8 1271.5 1332.2 1400.3 1481.5 1573.7 1670.1 1773
1879.2 1986.6 2091.6 2199.5 2298.3 2376.2 2449.2 2540.6 2634.5 2755.5
2430.3 1560.2 322.7 83.2 35.3 13.9 0
860.3 865.6 886.5 922.2 964 1005.4 1049.3 1082.5 1109.6 1135
1163.7 1193.6 1226.8 1276.5 1335.5 1405.2 1490.9 1581.9 1677.9 1784.5
1892.3 1997.3 2103.5 2208.9 2306.9 2381.9 2457.8 2547.2 2633.7 2742.3
2340.9 1391.7 244 70.9 31.2 10.3 0
